OptiMOS™ 5 40V and 60V

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Shrink your design and boost efficiency

Header_OptiMOS_40V_60V_WEB
 
button-product-portfolio    button-find-boards
 

AC-DC designers face the challenge of improving system efficiency and power density whilst at the same time reducing system costs. Infineon’s OptiMOS™ 5 40V and 60V families feature 15% lower R DS (on) and 31% lower Figure of Merit (R DS (on) x Q g) compared to alternative devices thus are the perfect answer to these challenges.

These products are optimized for synchronous rectification in switched mode power supplies (SMPS) as well as a broad range of industrial applications such as motor control, solar micro inverters and fast switching DC-DC converters.

In addition with the new generation of 40V and 60V devices higher switching frequencies are now enabled which result in even higher power density. A monolithic integrated Schottky-like diode in the 40V SuperSO8 package (5mm x 6mm) leads to higher efficiency and a drastic reduction of the voltage overshoot. This in turn reduces the need for a snubber circuit and saves engineering effort and cost.

 

Features Benefits Applications
  • 1 st industry’s 1mΩ 40V and 1.4mΩ 60V in SuperSO8
  • Monolithic Integrated Schottky-like diode
  • RoHS compliant - halogen free
  • MSL1 rated
  • Highest system efficiency and power density
  • Very low voltage overshoot
  • Reduces the need for a snubber circuit
  • Less device paralleling required
  • Reduction of engineering cost and effort

Evaluation boards

300W Motor Control Application Kit

This high efficiency inverter application kit features the latest OptiMOS™ technology from Infineon including the microcontroller and gate driver. 

Learn more and download material

 

EvalBoard_300WMotorControlKit_SUITCASEOPEN

5kW inverter stage of high power motor control

This board is showing the performance of Infineon's Power MOSFET family OptiMOS™ in the new TO-Leadless package in terms of parallelization and thermal behavior. 

Learn more and download material

5kw-TO-Leadless-EvalauationBoard-web

Product portfolio OptiMOS™ 5 40V

Click on a product type to learn more, download datasheet and order

 R DS(on) max. SuperSO8 S308
1-2mΩ

BSC010N04LS*

 

BSC010N04LSI**

 

BSC014N04LS

 

BSC014N04LSI

 

BSC019N04LS

 
2-4mΩ

BSC022N04LS

BSZ025N04LS

BSC026N04LS

BSZ028N04LS

BSC032N04LS

BSZ034N04LS

* Evaluation board available:  1kW BLDC motor control

** Monolithic integrated Schottky like diode

 

Product portfolio OptiMOS™ 5 60V

Click on a product type to learn more, download datasheet and order

R DS(on) max.  SuperSO8 S308 TO-220 I²PAK TO-Leadless
0.7 mΩ         IPT007N06N**
1-2 mΩ

BSC014N06NS

       

BSC016N06NS*

 

IPP020N06N

IPI020N06N

IPT012N06N
2-4 mΩ

BSC028N06NS

       

BSC034N06NS

       

BSC039N06NS

 

IPP029N06N

IPI029N06N

 
4-6 mΩ   BSZ042N06NS

IPP040N06N

   

6-10 mΩ

BSC066N06NS

BSZ068N06NS

     

BSC097N06NS

BSZ100N06NS

IPP060N06N

   

*Evaluation board available:  300W motor control

**Evaluation board available:  5kW inverter stage of high power motor control

 

R DS(on) max. D²PAK D²PAK 7pin DPAK TO-220 FullPAK
1-2 mΩ  

IPB010N06N

   
 

IPB014N06N

   
2-4 mΩ

IPB026N06N

    IPA029N06N
   

IPD025N06N

 
4-6 mΩ

IPB057N06N

 

IPD053N06N

IPA040N06N

6-10 mΩ       IPA060N06N

 

 


Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
22.2 MB 21 Feb 2017 00_00

Product Brief

Title Size Date Version
285 KB 21 Apr 2016 01_00
312 KB 13 Apr 2014 01_00
753 KB 01 Feb 2014

Product Information

Title Size Date Version
89 KB 08 Jun 2015 01_00

Application Brochure

Title Size Date Version
340 KB 23 Oct 2015 01_00
2.1 MB 27 Feb 2014 01_00

Application Notes

Title Size Date Version
970 KB 19 Oct 2016 01_01
2 MB 01 Dec 2016 01_00
902 KB 13 Aug 2013 01_00
701 KB 30 Nov 2015 01_00
3.2 MB 08 Jun 2015 01_00
654 KB 17 Sep 2013
663 KB 01 Dec 2012
7 MB 25 Jun 2015 01_00
1.1 MB 30 Jan 2015 01_00

Presentations

Title Size Date Version
301 KB 27 Jun 2014
1.6 MB 08 May 2013
2.2 MB 20 May 2014

Article

Title Size Date Version
852 KB 30 Nov 2012
550 KB 01 May 2012
722 KB 20 May 2015 01_00
1.2 MB 18 Jun 2012
418 KB 01 Jun 2012

Additional Product Information

Title Size Date Version
134 KB 28 Jan 2016 01_00
729 KB 01 Jun 2012
730 KB 01 Jun 2012
229 KB 20 Aug 2015 01_00
253 KB 11 Sep 2015 01_00

Simulation Models

Title Size Date Version
899 KB 28 Aug 2015 01_00
1.1 MB 02 Nov 2016 01_00
OptiMOS™ 5 40V/60V - Shrink Your Design And Boost Efficiency

OptiMOS™ 5 40V/60V - shrink your design and boost efficiency

Infineon’s OptiMOS™ 5 40V/60V support high efficiency and power density with the lowest on-state resistance RDS(on) and optimized switching behavior. The new devices are optimized for synchronous rectification in switched mode power supplies (SMPS) such as those deployed in servers and desktop PCs. In addition, they are a perfect choice for a broad range of industrial applications such as motor control, solar micro inverter and fast switching DC-DC converter.

 
Length 5:36

 

OptiMOS™ 5 40V/60V - höchste Leistungsdichte und Systemwirkungsgrad

OptiMOS™ 5 40V/60V - höchste Leistungsdichte und Systemwirkungsgrad

Infineons OptiMOS™ 5 40V/60V kombiniert höchste Effizient und Leistungsdichte mit dem derzeit industrieweit niedrigsten Einschaltwiederstand und optimiertem Schaltverhalten. Die neuen Leistungs-MOSFETs sind speziell für die Synchron-Gleichrichtung in Schaltnetzteilen (SMPS) wie zum Beispiel in Servern und Desktop-PCs optimiert. Zudem sind sie bestens geeignet für viele Industrieanwendungen wie Motorsteuerungen, Solar Mikro-Inverter und schnell schaltende DC-DC-Wandler.

 
Length 4:27

 

300W Motor Control Application Kit

300W Motor Control Application Kit

The 300W Motor Control Evaluation Board represents Infineon’s solution for low power motor control applications such power tools or electric bikes with an input voltage of 18-24VDC. This high efficiency inverter application kit features the latest OptiMOS™ technology from Infineon including the microcontroller and gate driver.

 
Length 9:47

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon