Voltage Trackers

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

The Infineon voltage trackers are specially designed to supply the off-board sensors. High voltage accuracy and robustness of device implementation are the key benefits of Infineon voltage trackers. All voltage tracker products implement various protection features , such as: Over-Voltage, Over-Temperature, Reverse-Polarity and Reverse-Current . Together with robust design implementation and AECQ100 grade package voltage tracker are perfect solution to protect sensor and ECU in harsh environment. Also voltage output monitoring diagnostic is available on some products. This enables a significantly easier and faster way to detect an over or under-voltage and react accordingly and record such event.

 

Examples for typical fault conditions handled efficiently with Infineon voltage tracker:

 

  • In case of a short circuit to GND on the external wire, the current flowing through the power stage is limited by the current limitation circuitry. This limits stress condition on primary supply and protects ECU from the overload.
  • In case of a short circuit to the battery voltage on the wire, the voltage tracker is in reverse polarity condition. The reverse current through the tracker is limited by the reverse polarity protection. Again ECU is protected from damage.
Tracker12 Trackers2
AEC Qualified
lowres-INFIN_Icon_Feature_RoHS.eps

Sensor Supply requires various protection due to harsh environment

  • Over-voltage (typ. ~26V)
  • Over-current
  • Reverse polarity
  • Supply accuracy

 

Key Features Key Benefits Applications
 
  • Designed for Automotive @ 150°C
  • Short to GND and BAT protected
  • Accurate Current Limitation
  • High Accuracy
  • Advanced Feature Set
 
  • Reliable Protection for ECU/Sensor
  • Easy and accurate voltage replication
  • High Flexibility/Scallability
  • Lower design effort => design cost saving
 
  • EPS sensor supply
  • Small DC motor driver
  • Safety Power Supply
  • Electronic Meter Systems
  • Transmission ECU
  • Dashboard‘s etc...

 

Application_exm_for_power_distribution Trackers2
AEC Qualified
lowres-INFIN_Icon_Feature_RoHS.eps

 

Key Features
 
  • Heat distribution over the board
  • Reduce component failures due to overheat
  • Secures Main Supply from short’s/overvoltage
  • Increase system reliability

 

Voltage_replication_to_supply_controller Trackers2
AEC Qualified
lowres-INFIN_Icon_Feature_RoHS.eps

 

Family Overview

Product
Sales
Name
Output Current
(max.)
(I Q) [mA]
Output Accuracy
[%]
Min. adjust Voltage [V] Independent EN pin Status pin Packages

TLE4250-2G

50 mA ± 0.5% 2.5 V - -

PG-SCT-595

TLE4254GA
TLE4254E

70 mA ± 0.1% 2 V - Yes

PG-DSO-8
PG-DSO-8 EP

TLS115B0
TLS115D0

150 mA ± 0.1% 2 V Yes
Yes
No
Yes

PG-DSO-8 EP
TSON10EP

TLE 4252D

250 mA ± 0.2% 1.5 V Yes -

PG-TO-252

TLE 4253GS
TLE4253E

250 mA

± 0.2% 2 V - -

PG-DSO-8
PG-DSO-8 EP

TLE 4251D
TLE4251G

400 mA ± 0.2% 2.5 V Yes -

PG-TO-252
PG-TO-263


Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02
2.4 MB 23 Jan 2017 01_00

Product Brief

Title Size Date Version
423 KB 29 Nov 2016 01_00

Evaluation Boards

Board Family Description Status
TLS115D0EJ DEMOBOARD Linear Voltage Regulator (LDO) Evaluation board for Sensor Supply IC TLS115x
  • TLS115D0EJ
on request
TLS115D0LD DEMOBOARD Linear Voltage Regulator (LDO) Evaluation board for Sensor Supply IC TLS115x
  • TLS115D0LD
on request
TLS115B0LD DEMOBOARD Linear Voltage Regulator (LDO) Evaluation board for Sensor Supply IC TLS115x
  • TLS115B0LD
on request
TLS115B0EJ DEMOBOARD Linear Voltage Regulator (LDO) Evaluation board for Sensor Supply IC TLS115x
  • TLS115B0EJ
on request

 

Sensor_suply_Ic_produktPNG

 

Sensor Supply ICs:

 

Robust and high accuracy power supply IC dedicated to supply automotive sensors.

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon