Linear Post Regulators

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

 

Post Regulators_overview   Linear Post regulator´s2
AEC Qualified 
  lowres-INFIN_Icon_Feature_RoHS.eps

 

Infineon Automotive Post Regulator family perfectly extends portfolio of linear voltage regulators supporting post regulation topologies. Together with Infineon DC-DC solutions post regulators can be used in wide range of applications where efficiency low noise and flexibility are the key requirements.


 

Key Features   Key Benefits   Applications
         

 

  • Wide input range: up-to 20V
  • Wide output current range <1.5A
  • EN feature
  • Adjustable voltage
  • Automotive qualified
 

 

  • Flexibility
  • Adjustable Low noise
  • Robust protection features
 

 

  • Infotainment: Cluster, Camera supply
  • Dashboards/Display supply
  • High efficiency Post Regulation behind DC-DC

 

Family overview

 

Post_Reg_Selection_guide

 

Featured products 

Product Output Voltage
Output Current Feautures Operating Voltage min Operating Voltage max Packages

TLS202A1MBV

ADJ 150mA EN

2.3 V

20 V

SCT595

TLS202B1MB V33

3.3V 150mA -

2.3 V

20 V

 SCT595

TLS203B0EJ V33

3.3V 300mA EN

2.3 V

20 V

DSO8-EP

TLS203B0EJ V50

5V 300mA EN

2.3 V

20 V

DSO8-EP

TLS203B0EJV

Adjustable

300mA EN

2.3 V

20 V

DSO8-EP

TLS205B0EJ V33

3.3V

300mA EN

2.3 V

20 V

TSON10

TLS203B0LD V50

5V 300mA EN

2.3 V

20 V

TSON10

TLS203B0LDV

Adjustable

300mA EN

2.3 V

20 V

TSON10

TLS205B0EJ V33

3.3V

500mA EN

2.3 V

20 V

DSO8-EP

TLS205B0EJ V50

5V 500mA EN

2.3 V

20 V

DSO8-EP

TLS205B0EJV

Adjustable

500mA EN

2.3 V

20 V

DSO8-EP

TLS205B0LD V33

3.3V 500mA EN

2.3 V

20 V

TSON10

TLS205B0LD V50

5V 500mA EN

2.3 V

20 V

TSON10

TLS205B0LDV

Adjustable

500mA  EN 

2.3 V

20 V 

TSON10

TLS208D1EJV

Adjustable

800mA  EN,Reset 

2.3 V

20 V 

DSO8-EP

TLS208D1EJV33

 3.3V 800mA  EN.Reset 

2.3 V

20 V 

DSO8-EP

TLS208D1LDV

 Adjustable 800mA  EN,Reset 

2.3 V

20 V 

TSON10 

  TLS208D1LDV33

3.3V 800mA  EN,Reset 

2.3 V

20 V 

TSON10

  TLF1963TB

Adjustable

1500mA  EN 

2.5 V

20 V 

TO263

  TLF1963TE

Adjustable

1500mA  EN 

2.5 V

20 V 

TO252

New: Selection Tool


Product Brief

Title Size Date Version
673 KB 06 Mar 2014
321 KB 22 Dec 2015 01_00
719 KB 06 Mar 2014

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Product Brochure

Title Size Date Version
3.9 MB 17 Jul 2014

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon