FZ1600R17HP4_B21 1700 V, 1600 A single switch IGBT module
Overview
IHM B 1700 V, 1600 A 130 mm single switch IGBT Module with soft-switching Trench-IGBT 4, AlSiC base-plate and standard diode - The best solution for your traction and industry applications
Summary of Features
- Extended operation temperature Tvj op
- Low VCEsat
- Tvj op = 150°C
- 4 kV AC 1min insulation
- Package with CTI > 400
- High creepage and clearance distances
- High power and thermal cycling capability
Benefits
- High power density
- Standardized housing
Diagrams
Support