FF450R12KE4_E 1200 V, 450 A common emitter IGBT module
Overview
62 mm C-series 1200 V, 450 A IGBT module with emitter controlled HE diode and fast TRENCHSTOP™ IGBT4.
Summary of Features
- Tvj op = 150°C
- 4 kV AC 1min Insulation
- Package with CTI > 400
- High creepage and clearance distances
- RoHS compliant
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Support