FF200R12KS4 1200 V, 200 A dual IGBT module
Overview
62 mm 1200 V, 200 A dual IGBT modules with fast IGBT2 for high-frequency switching is the right choice for your design. Also available with Thermal Interface Material.
Summary of Features
- High short circuit capability
- Self limiting short circuit current
- Low switching losses
- Unbeatable robustness
- VCEsat with positive temperature coefficient
- Package with CTI > 400
- High creepage and clearance distances
- Isolated base plate
- Copper base plate
- Standard housing
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Support