TRENCHSTOP™ 5 in TO-247 4pin Package

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Kelvin Emitter Package with TRENCHSTOP™ 5 Discrete IGBTs

Header_TO-247-7_Header_1200px

 

What happens when you combine the TO-247 4pin Kelvin Emitter Package with TRENCHSTOP™ 5 Discrete IGBT?

The IGBT performance enables switching losses reduced by 20% compared to TRENCHSTOP™ 5 Discrete IGBT in standard TO-247.

 

"Increase the efficiency. Increase the power density! Reduce cost". Sound familiar?

The ever relentless pursuit for innovation and cost improvement continues. But where’s the relief? Here is where Infineon’s new TRENCHSTOP™ Discrete IGBT technology combined with the new TO-247 4pin Kelvin Emitter package comes in. It provides you with a 20% reduction in lead inductance, achieved by implementing the 4th emitter-sense pin. And, it gives you 20% lower switching losses under full load conditions.

 

In addition, our customers have reported a full 1% system efficiency improvement when using TRENCHSTOP™ 5 Discrete IGBT in combination with the TO-247 4pin package in PFC and inverter stages. We’ve broken the 97% system efficiency barrier – as first in the industry. Furthermore, the higher efficiency and high-speed switching capability have also improved power density. Operating at up to 100kHz, passive component sizes can be reduced significantly and power density can be doubled when compared to the closest competitor IGBTs. This saves money and space.

Extend your performance envelope to tackle the challenges you face head-on and get relief.


TO-247 4pin includes TRENCHSTOP™ 5 Discrete IGBT copacked with Rapid 1 or Rapid 2 Diode

  Rapid 1 Rapid 2 no diode
  I F=I c,nom[IGBT]/2 I F=I c,nom[IGBT] I F=I c,nom[IGBT]
50A TO-247 TO-247
TO-247 4pin
TO-247 4pin TO-247
TO-247 4pin
75A   TO-247
TO-247 4pin
TO-247 4pin TO-247
TO-247 4pin
100A       TO-247 4pin


Features Benefits Applications
  • Extremely low emitter inductance loop
  • Sense pin for driver feedback
  • Same collector-emitted creepage distance as standard TO-247 package
  • 20% reduction in total switching losses compared to TO-247 package using same technology
  • True benefit seem under high current conditions
  • Easy driving using Isolated Driver, e.g. optocoupler or coreless transformer
  • System efficiency improvement compared to standard TO-247
  • Benefit increase at high current conditions
  • IGBTs operates under lower junction temperature
  • Much less power dissipation under overcurrent conditions

 

TO-247 4pin Evaluation Board - EVAL-IGBT-650V-TO247-4
icon_Evalboard

The EVAL-IGBT-650V-TO-247-4 board enables the evaluation of IGBT performance during switching events, as for instance double pulse test, and in particular a fair comparison between TO-247 3pin and TO-247 4pin packages.

 

Learn More

Download Application Note

TRENCHSTOP5_TO-2474pin_open2_WEB

 


Banner_Simulation_Models_IGBT


Product Selection Guide

Title Size Date Version
989 KB 12 Apr 2016 00_00
3.5 MB 16 Mar 2017 01_00
343 KB 06 Apr 2016 00_01
22.2 MB 21 Feb 2017 00_00

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00

Product Brief

Title Size Date Version
592 KB 04 Nov 2014 01_00

Application Notes

Title Size Date Version
1.7 MB 14 Oct 2016 02_00
2.4 MB 17 Apr 2015 01_00
1.1 MB 04 Nov 2014 01_00
1.1 MB 09 Apr 2009

Additional Product Information

Title Size Date Version
478 KB 27 Apr 2016 01_00
168 KB 04 Nov 2014 01_00
TRENCHSTOP™ 5 in TO-247 4pin Package - Portfolio Overview

TRENCHSTOP™ 5 in TO-247 4pin Package - Portfolio Overview

This video will provide you information about the best in class performance of the TRENCHSTOP™ 5 IGBT technology. Infineon offers the technology in a high power package with an extra Kelvin Emitter pin. The standard TO-247 package body has been taken and an extra, 4th pin, has been added to enable the Kelvin Sense configuration.

 
Length 3:24

 

TRENCHSTOP™ 5 IGBTs in Kelvine Emitter Configuration - Benefits of TRENCHSTOP™ 5 in TO-247 4pin

TRENCHSTOP™ 5 IGBTs in Kelvine Emitter Configuration - Benefits of TRENCHSTOP™ 5 in TO-247 4pin

This video will provide you information about the best in class performance of the TRENCHSTOP™5 IGBT technology. Infineon offers the technology in a high power package with an extra Kelvin Emitter pin. 

 
Length 2:06

 

TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Board Description And Purpose

TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Board Description And Purpose

This video gives a general introduction of the TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board. It explains the main features and components as well as the delivery scope.

 
Length 3:23

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon