650V/1200V/1350V Next Generation Reverse Conducting IGBT

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Higher Efficiency and Better Reliability


Header_RC-H5_Gen5_WEB

 

The latest generation of reverse conducting IGBTs has been optimized for the demanding requirements of Induction Cooking applications. The new 20A RC-H5 1200V and 1350V devices complement the previous generation of reverse conduction IGBTs and extend the performance leadership of the RC-H family, focusing on system efficiency and reliability.

 

The new RC-H5 650V devices have been optimized for the lowest V CE(sat) for best efficiency and thermal performance, as well as lower E off for the improved performance in designs with higher switching frequencies. Up to 30% reduction in losses is now possible.

 

The next generation offers up to 30% reduction in switching losses, allowing designers to use higher frequencies. With this increased switching frequency comes the flexibility of higher efficiency or system cost reductions from smaller coil choices.


Product Portfolio 5th Generation Reverse Conducting IGBT - 1200V and 1350V

Click on a product type to learn more, download datasheet and order 

    IHW20N120R5 IHW20N135R5
Package   TO-247 TO-247
V br (V)   1200 1350
I c (A) T case (25°C) 40 40
I c (A) T case (100°C) 20 20
V CE(sat) (V) T j (25°C) 1.55 1.65
V CE(sat) (V) T j (175°C) 1.85 1.95
V f typ (V) T j (175°C) 1.85 1.95
E off (mJ) @ 600V, 100V/µs T j (25°C) 0.075 0.10

 

Product Portfolio 5th Generation Reverse Conducting IGBT - 650V

Click on a product type to learn more, download datasheet and order

Part Number V CE [V] I C [A] V CE(sat), T vj=25°C [V] T vjmax [C°] Package
IHW20N65R5 650 20 1.35 175 PG-TO247-3
IHW30N65R5 650 30 1.35 175 PG-TO247-3
IHW40N65R5 650 40 1.35 175 PG-TO247-3
IHW50N65R5 650 50 1.35 175 PG-TO247-3


Features Benefits Applications
  • Switching losses reduced by 30%
  • Very low conduction losses
  • T j(max) = 175°C
  • Soft current turn-off waveforms for low EMI
  • Higher blocking voltage V BR(min) = 1350V
  • Increased switching frequency
  • Lowest power dissipation
  • Better thermal management for higher reliability
  • Lower EMI filtering requirements
  • Reduced system costs

 


Button IGBT Discretes Selection Guide 175x75 IFX_Website-Button_Webinars Banner_Simulation_Models_IGBT

 


Product Selection Guide

Title Size Date Version
3.5 MB 16 Mar 2017 01_00
989 KB 12 Apr 2016 00_00
22.2 MB 21 Feb 2017 00_00

Product Brief

Title Size Date Version
74 KB 13 May 2014 01_00

Product Family Overview

Title Size Date Version
1.3 MB 18 Feb 2014

Application Brochure

Title Size Date Version
2 MB 01 Mar 2014 01_00
7.3 MB 08 Nov 2016 01_00

Application Notes

Title Size Date Version
1.7 MB 14 Oct 2016 02_00
625 KB 19 Jun 2010
97 KB 19 Jun 2010
983 KB 29 Nov 2013

Article

Title Size Date Version
231 KB 14 May 2014

Additional Product Information

Title Size Date Version
478 KB 27 Apr 2016 01_00
133 KB 14 May 2014
96 KB 18 Feb 2014

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00
RC-H5 The Next Generation Reverse Conduction IGBT Part 1 of 2

RC-H5 The Next Generation Reverse Conduction IGBT Part 1 of 2

The latest generation of reverse conducting IGBTs has been optimized for the demanding requirements of Induction Cooking applications. RC-H5 offers up to 30% reduction in switching losses, allowing designers to use higher frequencies.

 
Length 9:21

 

RC-H5 The Next Generation Reverse Conduction IGBT Part 2 of 2

RC-H5 The Next Generation Reverse Conduction IGBT Part 2 of 2

The RC-H5 generation provides highest efficiency and reliability for Induction Cooking Appliances. The devices are optimized for the lowest VCE(sat) for best efficiency and thermal performance, as well as lower Eoff for the improved performance in designs with higher switching frequencies.

 
Length 6:10

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon