1100V/1200V/1350V 3rd Generation Reverse Conducting IGBT

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Excellent Performance and Highest Reliability

Header-3rd Generation Reverse Conducting IGBT_646x247

 

Infineon’s 3rd Generation Reverse Conducting IGBT responds to the growing demand for devices with higher breakthrough voltage and current withstand capabilities, by now expanding the range of highest efficiency IGBT for soft switching applications such as Induction Cookers and Photovoltaic Inverters. The new products are optimized for lower switching and conduction losses and provide best-in-class efficiency in 1200V and 1350V voltage classes.

The new generation enables more than 20% switching loss reduction and 5°C case temperature reduction in comparison to Infineon’s 2nd Generation RC IGBT family. Lower switching losses reduce the thermal stress on the device and lead to longer lifetime and higher reliability.

Portfolio extension with 30A and 40A IGBTs, allows for the development of higher power designs in single end topology up to 3.6kW. 30A and 40A devices in 1350V enable extension of the safe operating area (SOA) and higher over-current rating at peak current conditions benefiting the enhanced robustness and reliability. High efficiency, excellent thermal performance and EMI behavior make it the best suited IGBT on the market for Induction Cookers, Photovoltaic Inverters and other resonant switching applications.


Product Portfolio 3rd Generation RC IGBT

Click on a product type to learn more, download datasheets and order

Part Number Package V CE [V] I C [A] V CE(sat) [V] V f typ [V] E off @ 600V / µs [mJ]
      T case 25°C T case 100°C T j 25°C T j 175°C  

IHW15N120R3

TO-247 1200 30 15 1.48 1.55 0.7

IHW20N120R3

TO-247 1200 40 20 1.48 1.80 0.95

IHW20N135R3

TO-247 1350 40 20 1.60 1.80 1.30

IHW30N110R3

TO-247 1100 60 30 1.55 1.41 1.15

IHW30N120R3

TO-247 1200 60 30 1.55 1.80 1.47

IHW40N120R3

TO-247 1200 80 40 1.55 1.80 2.02

IHW30N135R3

TO-247 1350 60 30 1.65 1.90 1.93

IHW40N135R3

TO-247 1350 80 40 1.65 1.90 2.50


 Key Features Benefits  Applications 
  • Best-in-class conduction properties in V CE(sat) and V f performance
  • Lowest switching losses, highest effciency
  • Excellent thermal behavior
  • T j(max) = 175 °C
  • Soft current turn-off waveforms low EMI
  • Higher breakthrough voltage, V BR(min) of 1350V
  • Lowest power dissipation
  • Better thermal management
  • Surge current capability for lower EMI filtering requirements
  • Reduced system costs
  • Enhanced robustness and reliability

 

 

 


Button IGBT Discretes Selection Guide 175x75 IFX_Website-Button_Webinars Banner_Simulation_Models_IGBT

 


 

Infineon’s 3rd. Generation Reverse Conduction IGBTs

Infineon’s 3rd. Generation Reverse Conduction IGBTs

Infineon’s 3rd Generation Reverse Conducting IGBTs provides more power, cost-efficiency and reliability to Induction Cooking applications. The new generation enables more than 20% switching loss reduction and 5°C case temperature reduction at application tests in comparison to the 2nd generation RC IGBT from Infineon. The portfolio extension to 30A and 40A in 1350V enables the development of higher power rated designs in single-end topologies for applications up to 3.6kW.

 
Length 5:01

 

Induction Heating: IGBT Presentation

Induction Heating: IGBT Presentation

For soft switching topologies such as Induction Heating Cooktops, Infineon offers a comprehensive, high performance portfolio of 600V, 900V, 1100V, 1200V and 1600V discrete IGBTs. The world famous Reverse Conducting RC-H series with TRENCHSTOP™ technology has been developed to provide benchmark performance in terms of switching and conduction losses, high reliability, efficiency and overall system cost reduction.

 
Length 5:43

 

Induction Heating: Infineon IGBT portfolio

Induction Heating: Infineon IGBT portfolio

For soft switching topologies such as Induction Heating Cooktops, Infineon offers a comprehensive, high performance portfolio of 600V, 900V, 1100V, 1200V and 1600V discrete IGBTs. The world famous Reverse Conducting RC-H series with TRENCHSTOP™ technology has been developed to provide benchmark performance in terms of switching and conduction losses, high reliability, efficiency and overall system cost reduction.

 
Length 5:30

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon