EASYKIT DCDC
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
The Evaluation Kit “EASYKIT DCDC” is a DC/DC converter system for the Easy Automotive Power Module F4-50R07W1H3_B11A. It is designed to power 14V loads up to 170A from a high voltage supply net.
The F4-50R07W1H3_B11A is a cost efficient solution for automotive applications based on HighSpeed IGBT3 and Rapid Diode 650V implemented which is driven in the Full Bridge Phase Shift ZVT converter topology at 100kHz.

Benefits:

  • Save design time
  • Enable fast evaluation of the IGBT module

Target Applications:

Hybrid Electrical Vehicles Drives            

 


This EASYKIT DCDC for Easy Automotive Power Modules is dedicated to be used with our F4-50R07W1H3_B11A EasyPACK 1B Module.


Parametric EASYKIT DCDC
Promotion of   Automotive Easy 1B
Description   EASYKIT for Easy 1B Automotive Power Module

Product Brochure

Title Size Date Version
5 MB 20 May 2014

Application Notes

Title Size Date Version
3.7 MB 07 Jan 2014

Product Brief

Title Size Date Version
497 KB 10 Feb 2012
326 KB 20 Feb 2012

Product Selection Guide

Title Size Date Version
3.5 MB 16 Mar 2017 01_00

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00
Sales Product Name EASYKIT DCDC
OPN EASYKITDCDCTOBO1
Product Status on request
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon