Automotive IGBT Modules

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Power semiconductor modules specifically designed for hybrid electric vehicle applications available in different topologies with current ratings from 30 A to 800A.


Product image 2ED020I12FA  

 

 

Automotive EiceDRIVER™

The Infineon EiceDRIVER™ family includes single and dual channel automotive IGBT Driver IC’s providing galvanic isolation and bidirectional signal transmission with high ambient temperature capability.  Find out more about our Automotive EiceDRIVER™


Product Product Status Green VCES / VRRM Configuration IC(nom) / IF(nom) VCE(sat) (Tvj=25°C typ) VF (Tvj=25°C typ) Technology Housing Features
Matching Results: 14
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
IGBT4 - T4, sixpack
FS400R12A2T4  

active and preferred

1200.0 V
Sixpack
400.0 A
1.55 V
1.55 V
IGBT4 - T4
HybridPACK™ 2
PinFin
IGBT - HighSpeed 3, Fourpack
F4-75R07W1H3_B11A  

active and preferred

650.0 V
Fourpack
75.0 A
1.5 V
1.65 V
IGBT HighSpeed 3
EasyPACK 1B
PressFIT
F4-50R07W1H3_B11A  

active and preferred

650.0 V
Fourpack
50.0 A
1.5 V
1.65 V
IGBT HighSpeed 3
EasyPACK 1B
PressFIT
IGBT3 - E3, Single switch
FZ30R07W1E3_B31A  

active and preferred

650.0 V
Single switch
30.0 A
1.55 V
1.6 V
IGBT3 - E3
EasyPACK 1B
PressFIT
IGBT3 - E3, Sixpack
FS800R07A2E3_B31  

active and preferred

680.0 V
Sixpack
800.0 A
1.3 V
1.4 V
IGBT3 - E3
HybridPACK™ 2
PinFin
FS800R07A2E3  

not for new design

650.0 V
Sixpack
800.0 A
1.3 V
1.4 V
IGBT3 - E3
HybridPACK™ 2
PinFin
FS600R07A2E3_B31  

active and preferred

680.0 V
Sixpack
600.0 A
1.3 V
1.4 V
IGBT3 - E3
HybridPACK™ 2
PinFin
FS600R07A2E3  

not for new design

650.0 V
Sixpack
600.0 A
1.3 V
1.4 V
IGBT3 - E3
HybridPACK™ 2
PinFin
FS400R07A1E3_H5  

not for new design

650.0 V
Sixpack
400.0 A
1.45 V
1.55 V
IGBT3 - E3
HybridPACK™ 1
PinFin
Direct cooled
FS400R07A1E3  

not for new design

650.0 V
Sixpack
400.0 A
1.45 V
1.55 V
IGBT3 - E3
HybridPACK™ 1
-
FS215R04A1E3D  

active and preferred

400.0 V
Sixpack
215.0 A
1.3 V
1.35 V
IGBT3 - E3
HybridPACK™ 1
-
FS200R07A1E3  

active and preferred

650.0 V
Sixpack
200.0 A
1.45 V
1.55 V
IGBT3 - E3
HybridPACK™ 1
-
FS75R07W2E3_B11A  

active and preferred

650.0 V
Sixpack
75.0 A
1.45 V
1.55 V
IGBT3 - E3
EasyPACK 2B
PressFIT
FS50R07W1E3_B11A  

active and preferred

650.0 V
Sixpack
50.0 A
1.45 V
1.55 V
IGBT3 - E3
EasyPACK 1B
PressFIT


The automotive Easy Modules provide a cost optimized compact design and come with PressFit Connections for a fast and reliable mounting and are fully automotive qualified. These systems include air conditioning compressor, oil pump, cooling pump, power steering, and heaters. The power of these loads ranges from 1kW to 6kW. Driving such applications from a high voltage DC-link allows a system designer to reduce the required current levels, which is a great benefit in terms of cost.

Infineon HybridPACK™1 is a power module designed for Hybrid Electrical Vehicle (HEV) applications for a power range up to 30 kW. Designed for a junction operation temperature at 150°C, the module accommodates a Six-Pack configuration of 3rd generation Trench-Field-Stop IGBT and matching emitter controlled Diodes and is rated up to 400A/650V. It is based on leading IGBT Trench-Field-Stop Technology, which offers lowest conduction and switching losses.

The HybridPACK™2 is designed for Full Hybrid Electrical Vehicle (HEV) applications for a power range up to 80 kW. Designed for a junction operation temperature at 150°C, the module accommodates a Six-Pack configuration of 3rd generation Trench-Field-Stop IGBT and matching emitter controlled Diodes and is rated up to 800A/650V. As well as the HybridPACK™ 1 it is based on leading IGBT Trench-Field-Stop Technology, which offers lowest conduction and switching losses.


Button Automotive-discrete-IGBTs 175x75   Evaluation Boards   Automotive EiceDRIVER™  
Button_Productbrief-HybridPACK_drive_175x75   Button_Productbrief-HybridPACK light_175x75   IGBT Modules

Product Brochure

Title Size Date Version
5 MB 20 May 2014

Product Brief

Title Size Date Version
704 KB 23 Jun 2016 01_00
694 KB 20 May 2014
326 KB 20 Feb 2012
497 KB 10 Feb 2012
252 KB 01 Feb 2012 01_00

Application Brochure

Title Size Date Version
6.7 MB 30 Jul 2014

Application Notes

Title Size Date Version
389 KB 10 Feb 2014
4.8 MB 11 Aug 2014
489 KB 10 Feb 2014
28 KB 10 Feb 2014
3.7 MB 07 Jan 2014
295 KB 20 Jun 2008
308 KB 06 Jun 2008
5.7 MB 21 May 2013
1.2 MB 05 Jan 2017 02_03
4.7 MB 05 Apr 2012
806 KB 10 Feb 2012
1.8 MB 18 Nov 2010
895 KB 25 Aug 2010
796 KB 25 Aug 2010

Editorials

Title Size Date Version
366 KB 31 Jan 2011
407 KB 06 Jun 2008
1.3 MB 06 Jun 2008

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00

Evaluation Boards

Board Family Description Status
HYBRID KIT1 PIN-FIN IGBT Modules Evaluation Kit including HybridPACK™ 1 Pin-Fin power module, driverboard with coreless transformer isolated driver (1ED020I12- FA) and logic board
  • CAN Transceiver TLE6250
  • DC/DC Converter TLE8366EV, TLE7368
  • Diodes BAS16, BAT54-04W
  • Driver IC 1ED020I12FA2
  • Including: IGBT Module FS400R07A2E3_H5
  • MOSFETs IPD90P03P4L-04, IPD144N06NG, BSS138N
  • Microcontroller SAK-TC1767
  • Transistor BCR183S, BCR10PN, BDP949
  • Voltage Regulator TLE4296-2GV50, TLE4266
on request
EASYKIT DCDC IGBT Modules DC/DC converter system Evaluation Kit for the F4-50R07W1H3_B11A EasyPACK 1B Automotive Power Modules.
  • Diodes BAS3010, BAT64, BAS16, SMBD914
  • Driver IC 1ED020I12, 2ED020I12
  • Including: IGBT Module F4-50R07W1H3
  • MOSFETs IPB180N08, BSO604
  • Transistor BC817
  • Voltage Regulator TLE7274
on request
HYBRID KIT1+ IGBT Modules Evaluation Kit including HybridPACK™ 1 power module, driverboard with coreless transformer isolated driver (1ED020I12- FA) and logic board
  • CAN Transceiver TLE6250
  • DC/DC Converter TLE8366EV, TLE7368
  • Diodes: BAS16, BAT54-04W
  • Driver IC 1ED020I12FA2
  • Including: IGBT Module FS400R07A1E3
  • MOSFETs: IPD90P03P4L-04, IPD144N06NG, BSS138N
  • Microcontroller SAK-TC1767-256F133HL
  • Transitor: BCR183S, BCR10PN, BDP949
  • Voltage Regulator TLE4266, TLE4296-2GV50
on request
HYBRID KIT2 ENH SIL IGBT Modules Evaluation Kit including HybridPACK™ 2 Enhanced power module and driverboard with EiceDRIVER™ SIL 1EDI2002AS, EiceDRIVER™ Boost 1EBN1001AE and AURIX™ 32-bit multicore microcontroller TC277
  • AURIX™ 32-bit multicore microcontroller TC277
  • EiceDRIVER™ Boost 1EBN1001AE
  • EiceDRIVER™ SIL 1EDI2002AS
  • HybridPACK™ 2 Enhanced FS800R07A2E3_B31
on request

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon