Bridge Rectifier & AC-Switches

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Bridge Rectifiers & AC Controller, EasyBRIDGE, eupec™ EconoBRIDGE™ and eupec™ IsoPACK™ for a more compact converter design.


We offer bridge rectifier modules in solder pin design like EasyBRIDGE or eupec™ EconoBRIDGE™ modules. The available configurations are fully- and half controlled rectifiers with brake IGBT and optional NTC resistor. They cover the current range from 25A up to 180A at 800V and 1600V. The eupec™ IsoPACK™ family with screwable load terminals are fully- , half- and uncontrolled rectifier modules. The three phase AC Switches complete the eupec™ IsoPACK™ product family. The current range covers 85A up to 205A at 1600 V.

 

Shortform Catalog

 

IGBT Modules

 

Evaluation Boards


Product Product Status Green VDRM/ VRRM (V) IRMSM I(FSM) Housing Configuration
Matching Results: 26
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending
Diode Bridges
DDB6U85N16L  

active and preferred

1600.0 V
85.0 A
550.0 A
IsoPACK™
Diode Bridges
DDB6U145N16L  

active and preferred

1600.0 V
145.0 A
1000.0 A
IsoPACK™
Diode Bridges
DDB6U205N16L  

active and preferred

1600.0 V
205.0 A
1375.0 A
IsoPACK™
Diode Bridges
DDB6U215N16L  

active and preferred

1600.0 V
215.0 A
1850.0 A
IsoPACK™
Diode Bridges
DDB6U144N16R  

active and preferred

1600.0 V
144.0 A
1000.0 A
EconoBRIDGE™
Diode Bridges
Diode Bridges with Brake Chopper
DDB6U84N16RR  

not for new design

1600.0 V
84.0 A
550.0 A
EconoBRIDGE™
Diode Bridges with Brake Chopper
DDB6U100N16RR  

not for new design

1600.0 V
100.0 A
550.0 A
EconoBRIDGE™
Diode Bridges with Brake Chopper
DDB6U180N16RR  

discontinued

1600.0 V
180.0 A
1600.0 A
EconoBRIDGE™
Diode Bridges with Brake Chopper
DDB6U180N16RR_B11  

active and preferred

1600.0 V
180.0 A
1600.0 A
EconoBRIDGE™
Diode Bridges with Brake Chopper
Diode Bridges with Brake Chopper and NTC
DDB6U134N16RR  

active and preferred

1600.0 V
134.0 A
550.0 A
EconoBRIDGE™
Diode Bridges with Brake Chopper and NTC
DDB6U104N16RR  

active and preferred

1600.0 V
104.0 A
550.0 A
EconoBRIDGE™
Diode Bridges
DDB6U75N16W1R  

active

1600.0 V
75.0 A
605.0 A
EasyBRIDGE 1
Diode Bridges with Brake Chopper and NTC
DDB6U75N16W1R_B11  

active

1600.0 V
75.0 A
605.0 A
EasyBRIDGE 1
Diode Bridges with Brake Chopper and NTC
DDB6U25N16VR  

discontinued

1600.0 V
25.0 A
330.0 A
EasyBRIDGE 750
Diode Bridges with Brake Chopper and NTC
DDB2U30N08VR  

active

800.0 V
30.0 A
480.0 A
EasyBRIDGE 750
Diode Bridges with Brake Chopper and NTC
DDB6U30N08VR  

active

800.0 V
30.0 A
310.0 A
EasyBRIDGE 750
Diode Bridges with Brake Chopper and NTC
Diode Bridges with MOSFET Chopper and NTC
DDB2U50N08W1R_B23  

discontinued

800.0 V
50.0 A
450.0 A
Easy1B
Diode Bridges with MOSFET Chopper and NTC
Fully Controlled AC-Switches
TTW3C85N16LOF  

active and preferred

1600.0 V
85.0 A
620.0 A
IsoPACK™
Fully Controlled AC-Switches
Fully Controlled Bridges
TTB6C135N16LOF  

active and preferred

1600.0 V
135.0 A
870.0 A
IsoPACK™
Fully Controlled Bridges
TTB6C165N16LOF  

active and preferred

1600.0 V
165.0 A
1050.0 A
IsoPACK™
Fully Controlled Bridges
Half Controlled Bridges
TDB6HK95N16LOF  

active and preferred

1600.0 V
95.0 A
620.0 A
IsoPACK™
Half Controlled Bridges
Half Controlled Bridges with Brake Chopper and NTC
TDB6HK124N16RR  

active and preferred

1600.0 V
124.0 A
550.0 A
EconoBRIDGE™
Half Controlled Bridges with Brake Chopper and NTC
Half Controlled Bridges with Brake Chopper
TDB6HK180N16RR  

active and preferred

1600.0 V
180.0 A
1400.0 A
EconoBRIDGE™
Half Controlled Bridges with Brake Chopper
TDB6HK180N16RR_B11  

active and preferred

1600.0 V
180.0 A
1400.0 A
EconoBRIDGE™
Half Controlled Bridges with Brake Chopper
Half Controlled Bridges with NTC
TDB6HK240N16P  

active and preferred

1600.0 V
240.0 A
1800.0 A
EconoBRIDGE™
Half Controlled Bridges with NTC
TDB6HK360N16P  

active and preferred

1600.0 V
360.0 A
2300.0 A
EconoBRIDGE™
Half Controlled Bridges with NTC

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00

Product Brochure

Title Size Date Version
1.3 MB 27 Apr 2016 08_00

Product Brief

Title Size Date Version
616 KB 27 Apr 2016 08_00

Application Brochure

Title Size Date Version
2.4 MB 27 Apr 2016 09_00
5.4 MB 18 Apr 2013

Application Notes

Title Size Date Version
389 KB 10 Feb 2014
295 KB 20 Jun 2008
308 KB 06 Jun 2008
84 KB 09 Apr 2009

Simulation Models

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
PressFit Technology

PressFit Technology

Customers of power electronics require ever more modern, easy connection technologies, which also provide a higher reliability to meet the trends to higher temperatures and new applications.PressFIT is a force fitting technology for power semiconductor modules, which offers these possibilities.

 
Length 3:00

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon