High Power Diodes & Thyristors

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

We develop and manufacture the most advanced bipolar power electronics for the systems of our customers:

 

High-performance discs with a unique power density and additional functions as well as semiconductor modules offering an attractive price-performance ratio. Our innovative technologies and the high-performance thyristors and diodes manufactured on their basis have set standards in power classes from 10 kW to over 10 GW.



Online shop  

Easy online ordering for Bipolar Power Semiconductors

We offer a broad range of thyristor / diode discs and modules which are directly available in our webshop.

 

Our modules are available for a voltage range from 1600V to 4400V and a current range from 60A up to 1100A. Our portfolio of discs include a voltage range from 200 V to 9500 V and a current range from 56 A to 8400 A.

 

Visit us & Order!


 

Button IFBIP-shop 175x75 Shortform Catalog IPOSIM - Power Simulation

 


All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices.

Rohs


 Related Information

IGBT Modules IGBTs Intelligent Power Modules

 



Power Start Modules  

 

 

New Infineon® Power Start Modules

Main benefit of the new designed power start modules for soft-start applications is their high current capability in a compact design (LxWxH 134x55x100) and double side cooling for low thermal resistance.

 

Get more Information about our new Power Start Modules.

 


Solder bond modules  

 

 

Be BEST IN CLASS with our solder bond family

With these new 20mm, 34mm & 50mm PowerBlock modules in solder bond technology we expand our comprehensive power module portfolio which, so far, was only using pressure contacts. Solder bond technology addresses the specific requirements of cost-effective applications.

 

Discover our solder bond family

 


6500V Thyristor Discs  

 

 

Silicon controlled rectifiers for medium-voltage soft starters

The 6.5 kV thyristor disc series consists of four robust and powerful disc device types developed and designed for the special requirements of medium-voltage soft starter applications. All devices are designed for high surge current capability.

 

Discover our Silicon Controlled Rectifiers (SCRs)!

 


Soft Recovery Freewheeling Diodes  

 

 

Discover our Soft Recovery Freewheeling Diodes

Our soft recovery diode disc series consists of robust and powerful disc device types developed for the special requirements of medium-voltage IGCT inverter applications. All devices are designed for high surge current capability.

 

Find out more!

 


Bip Stacks  

 

 

PowerSTACKS - Optimized solutions directly from Infineon Bipolar

For high power applications we offer a stack portfolio which includes modules- and discs -Assemblies & -Stacks with up to several 10 kA and up to 40 kV. Benefit from over 40 years of experience and order your stacks directly from leading manufacturer of power semiconductors.

 

More about our Stacks!

 


Modules with TIM  

 

 

Discover our Thyristor / Diode Modules with TIM

Thermal Interface Material (TIM) fits to all of our existing power module packages and upcoming future designs. With TIM modules a reproducible thermal performance of power electronic systems will be achieved.

 

Get more Information about TIM!

 


Logo_Bipolar  

Infineon Technologies Bipolar GmbH & Co. KG

The Infineon Technologies Bipolar GmbH & Co. KG supplies the core technology for high power Thyristor / Diode Modules & Discs. These products in their various packages are being used world-wide and throughout the entire energy chain, from the generation, transmission and distribution of electrical energy, right through to its transformation into mechanical power.

 

Read more about Infineon Technologies Bipolar GmbH & Co. KG

 


Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00

Product Brochure

Title Size Date Version
1.3 MB 27 Apr 2016 08_00

Product Brief

Title Size Date Version
204 KB 21 Apr 2016 05_00
241 KB 26 Jan 2017 03_02
630 KB 21 Apr 2016 08_00
168 KB 21 Apr 2016 04_00
227 KB 21 Apr 2016 03_00
161 KB 21 Apr 2016 03_00

Application Brochure

Title Size Date Version
2.4 MB 27 Apr 2016 09_00
5.4 MB 18 Apr 2013

Application Notes

Title Size Date Version
836 KB 10 Oct 2016 01_00
369 KB 07 Jan 2016 01_00
1.3 MB 29 Sep 2016 01_00
2.2 MB 11 Feb 2014
488 KB 26 May 2014

Editorials

Title Size Date Version
444 KB 04 Nov 2015 01_00
662 KB 11 Feb 2014
316 KB 11 Feb 2014
279 KB 11 Feb 2014
117 KB 11 Feb 2014
292 KB 11 Feb 2014

Article

Title Size Date Version
262 KB 18 May 2016 01_00
201 KB 24 Oct 2016 01_00
2 MB 20 Oct 2016 01_00
456 KB 30 Sep 2016 01_00
157 KB 11 Feb 2014

Additional Product Information

Title Size Date Version
652 KB 11 Feb 2014

Simulation Models

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
Advanced Transmission & Distribution EN

Advanced Transmission & Distribution EN

Thyristors have dominated this application for many decades. Nowadays thyristors as well as IGBTs are used in HVDC systems and FACTS to fulfill different needs.

 
Length 1:39

 

Power Conversion EN

Power Conversion EN

Infineon provides a comprehensive portfolio of high-power products for Power Conversion, to help its customers to achieve their aims. These high-performance products boost the reliability and efficiency of inverters for photovoltaic or wind applications.

 
Length 2:02

 

Renewable energy from offshore wind farms

Renewable energy from offshore wind farms

Energy means life: It heats houses, powers cars and lights megacities. The global appetite for energy is voracious, while resources are dwindling. One third of the energy consumed worldwide is electricity and the trend is rising. The name of the key energy source of the future is energy efficiency. Optimal electricity use is achieved by harnessing smart semiconductor technology: Innovative chip solutions fine-tune cars, industrial plants, consumer and household electronics to use less energy.

 
Length 7:32

 

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon