Accessories
Technical accessories like clamps, gate leads, optical fibers and laser diodes for light-triggered thyristors
Gate leads are designed for Infineon’s Electrically Triggered Thyristors (ETT) with disc housing as well as for our whole thyristor module portfolio. The gate leads connect the semiconductor with the trigger unit. Our Laser Diode matches the whole LTT portfolio. Optical fibers are applicable for all environments like oil, water and air.
According to your requirements your order can be placed directly in our webshop
About the clamping units for discs
If one-side cooling is sufficient, our thyristor and diode discs up to a housing of Ø75 mm can be mounted onto a heatsink by using clamping units easily. On request you receive clamps (one-sided cooling) suitable for our disc housings.
About the laser diode & light fiber for LTT
The laser diodes and light fibers are designed for our light triggered thyristors (LTT) with disc housing as well as for our whole thyristor module portfolio. Our laser diode matches the whole LTT portfolio. Optical fibers are applicable for all environments like oil, water and air.
On request you receive suitable optical fibers and laser diodes for our light-triggered thyristors.
About the gate leads for discs
Designed for our electrically triggered thyristors (ETT) with disc housing as well as for our whole thyristor module portfolio. The gate leads connect the semiconductor with the trigger unit. Our gate leads fits best according isolation, electromagnetic compatibility (EMC) and exchange safety versus gate and auxiliary connectors.
All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |