Latest Generation Integrated Power Stages

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

High Efficiency 25V Integrated Power Stages

Header_IntegratedPowerStages

 

The new integrated power stages from Infineon combine the most advanced low voltage MOSFET technology with our latest driver design. These technologies, integrated into our proven multichip PQFN package offer customers a best-in-class efficiency device for managing processor power.

 

This integration of driver technology, FET technology and package technology also demonstrates the powerful combination of Infineon and International Rectifier’s capabilities. All integrated power stages in this new portfolio are available in industry standard 5x6 footprints and various current ratings, covering high-end and price performance customer requirements.


Product  Max. Avg. current* [A]  Quality samples available   Production
 IR35411  60  Q2/2016  Q3/2016
 IR35412  50  Q2/2016  Q3/2016
 TDA21470  70  Q2/2016  Q3/2016
 TDA21460  60  Q2/2016  Q3/2016

Available on request. Further portfolio available, please contact your local sales counterpart.

Power Management Selection Guide 2016



 Key features Key benefits  Target applications 
 
  • Small 5x6x0.9mm 3 overmolded PQFN package, 0.45mm pitch
  • Highly accurate current reporting
  • Programmable constant current limit OCSET
  • Fast switching technology for improved performance at higher frequency, better peak efficiency
  • Input voltage range 4.25V to 16V
  • Output voltage range from 0.25V up to 5.5V
  • Output current capability up to 70A
  • Operation up to 1.5MHz
  • Optimized for 5V drive
 
  • Peak efficiency >95%
  • 2.5mA I CC, with low I Q (<200µA) disable PS4 (deep sleep mode) capability
 

 


Efficiency - includes driver, controller and inductor losses

graph_TDA21470_IR35411

 


Additional Product Information

Title Size Date Version
77 KB 22 Mar 2016 01_00
77 KB 22 Mar 2016 01_00

Product Selection Guide

Title Size Date Version
21 MB 22 Feb 2016 00_00

Product Brief

Title Size Date Version
195 KB 21 Mar 2016 01_00

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon