DrBlade™ - Integrated Power Stage

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Highest Efficiency With The New Generation DrBlade™ 2

DrBlade2_SystemSolution_Picture_ProductPage_WEB

 

Save up to 35% board space without RC network. Reduce design-in effort & extend component lifetime.

Remember the long evenings spent at work to optimize your voltage regulator solutions? Finally leaving you exhausted and your boss nevertheless still not happy? Those hard times are now over.

 

Infineon’s latest power stage DrBlade™ 2 combines 3 chips in one single package – a HS/LS halfbridge configuration with a driver IC optimized to achieve peak efficiency values of above 95%.

 

In addition to the all-in-one solution, you can save up to 35% board space by the integrated current sense feature – meaning there’s no need for an external RC element anymore. But that’s not the only benefit. The integrated temperature and current telemetry feature-set offers superior system robustness as well as highest reliability, leading to a prolonged lifetime and reduced design-in efforts on your side. A maximum output current capability of 60A allows the system to operate with fewer phases, which can still be evenly balanced using telemetry. In combination with Infineon’s 4th generation digital controller family, the phase current can also be easily monitored via the IMON pin.

 

High customer takeup has meant that the DrBlade™ family has become a strong pillar in Infineon’s power stage portfolio, with the next generation already waiting in the wings.

 

DC-DC Voltage Regulation Complete System Solution:

DrBlade™ 2 power stage and Digital VR Controller
Learn More!


Product Portfolio DrBlade™ 2

Product Type Part No./Product Name Package Name
power stage (driver+MOSFETs) TDA21320 DrBlade™ 2.0 LG-WIQFN-38-1 (6.6x4.5x0.6mm³)
power stage (driver+MOSFETs) TDA21321 DrBlade™ 2.1

LG-WIQFN-38-1 (6.6x4.5x0.6mm³)


Product OPN Product Status Order Online Packages Green VIN Iout fSW ΘJS ΘJT
Matching Results: 3                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
TDA21310  

TDA21310XUSA1

discontinued

 

 

LG-UIQFN-32

16
40
1.2
1
2
TDA21321  

TDA21321XUMA1

not for new design

 

 

LG-WIQFN-38

16
50
1.2
3.5
3.7
TDA21320  

TDA21320XUMA1

not for new design

 

 

LG-WIQFN-38

16
60
1.2
3.5
3.7

DrBlade™ 2

Key Features Key Benefits Applications
  • 60A max avg. load current
  • 4.5V to 16V input voltage
  • Temperature sensing and thermal warning
  • Load current sensing
  • Digital configuration
  • System stability and robustness
  • Fast and easy system optimization
  • Minimum solution footprint
  • > 95% peak efficiency
  • Desktop and Server Vcore and non-Vcore buck-converter
  • Single Phase and Multiphase PoL
  • CPU/GPU Regulation in Notebook, Desktop Graphics Cards, DDR Memory, Graphic Memory
  • High Power Density Voltage Regulator Modules (VRM) and SoC

 

DrBlade™ 1

The DrBlade™ package measures 5x5mm² and has a low profile of 0,5mm, fulfilling demand for higher power density and space saving in the target applications. The package footprint enables an optimized layout with a short connection path to the input capacitor and output inductor and simplified PCB layouts.

 

Features Benefits Applications
  • Compatible to Intel® VR12 Driver and MOSFETs Module (DrMOS) functionality
  • High current capability 40A
  • Capable of operating up to 1.2MHz switching frequency
  • Fast switching technology for improved performance
  • Small package size and low profile: 5 x 5 x 0.5mm³
  • Optimized footprint for DC-DC converter layout and improved cooling to the PCB
  • Low thermal resistance to the top side
  • Compatible to standard +3.3 V PWM controller
  • 94% peak effciency at 1.2V
  • Compact and simplified layout for a DC-DC converter
  • Optimized cooling system
  • Environmentally friendly
  • High performance desktop and server DC-DC-converters
  • Single Phase and Multiphase DC-DC point of load (PoL) converters
  • CPU/GPU voltage regulation in Desktop Graphics Cards, DDR Memory, Graphic Memory
  • High Power Density Voltage Regulator Modules (VRM)

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Product Brief

Title Size Date Version
518 KB 07 Aug 2013

Application Brief

Title Size Date Version
656 KB 06 Jun 2014 01_00

Application Brochure

Title Size Date Version
340 KB 23 Oct 2015 01_00

Application Notes

Title Size Date Version
523 KB 08 May 2013
3.4 MB 13 Nov 2014 01_00

Additional Product Information

Title Size Date Version
134 KB 01 Mar 2013
114 KB 01 Mar 2013 01_00
160 KB 15 Dec 2014 01_00
160 KB 15 Dec 2014 01_00
DrBlade™ 2.0/2.1 - An introduction to the key features of Infineon's latest integrated power stage Part1

DrBlade™ 2.0/2.1 - An introduction to the key features of Infineon's latest integrated power stage Part1

In this Video Training the listener will learn about the three key value propositions of Infineon's latest DrBlade2.x products. The application driving forces for Highest Power Density, Integrated Telemetry, and Best-In-Class efficiency featured by DrBlade2.x will be explained. Details on the above listed features will be presented. After watching this video the viewer will be able to discuss DrBlade2.x products competently with customers.

 
Length 5:44

 

DrBlade™ 2.0/2.1 - An introduction to the key features of Infineon's latest integrated power stage Part2

DrBlade™ 2.0/2.1 - An introduction to the key features of Infineon's latest integrated power stage Part2

In this Video Training the listener will learn about the three key value propositions of Infineon's latest DrBlade2.x products. The application driving forces for Highest Power Density, Integrated Telemetry, and Best-In-Class efficiency featured by DrBlade2.x will be explained. Details on the above listed features will be presented. After watching this video the viewer will be able to discuss DrBlade2.x products competently with customers.

 
Length 5:26

 

DrBlade™ 2.0/2.1 - An introduction to the key features of Infineon's latest integrated power stage Part3

DrBlade™ 2.0/2.1 - An introduction to the key features of Infineon's latest integrated power stage Part3

In this Video Training the listener will learn about the three key value propositions of Infineon's latest DrBlade2.x products. The application driving forces for Highest Power Density, Integrated Telemetry, and Best-In-Class efficiency featured by DrBlade2.x will be explained. Details on the above listed features will be presented. After watching this video the viewer will be able to discuss DrBlade2.x products competently with customers.

 
Length 3:35

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon