PFC-CCM (continuous conduction mode) ICs

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

High efficiency and very low system cost


The ICE1PCS01/02 are 8-pin controller IC for active CCM power factor correction converters.
The unique average current control allows for low THD at all load ranges and excellent compensation of line voltage variations.The soft-start and the open-loop-protection provide high reliability and optimum operating conditions for SIC(silicon carbide) diodes.

 

ICE2PCS01/02 are the 2nd generation of continuous conduction mode (CCM) PFC controllers, which employ BiCMOS technology. Compared to the 1 st generation of ICE1PCS01/02, the new ICs have lower internal reference trimmed at 3V. They also have other advantages such as wider Vcc operating range, improved internal oscillator and additional direct bulk capacitor over-voltage protection.

 

ICE3PCS01G is the new 14-pin wide input range ( 85VAC to 265VAC ) controller IC for active CCM power factor correction converter. Compared to the 1st and 2nd generation of ICE1PCS0x and ICE2PCS0x, the 3rd generation PFC have the lowest internal reference trimmed at 2.5V and integrated digital control voltage loop.They also have other advantages such as low peak current limit at 0.2V, adjustable gate switching frequency range from 21kHz to 250kHz and able to synchronise with external frequency range from 50kHz to 150kHz. They are now able to achieve 95% efficiency at full load for all input voltage range.


Features

  • Ease of use with few external components
  • Average current control
  • Bulk voltage good signal for inrush relay control or PWM IC enabling
  • Integrated digital voltage loop compensation
  • External current compensation for greater user fexibility
  • Programmable switching (20kHZ-250kHz)
  • External synchronzation ( 50kHz~150kHz)
  • Direct sensing, input brown-out detection with hysteresis
  • Max. duty cycle of 95% (typ)
  • Trimmed internal reference voltage (2.5V +/-1.2%)
  • Vcc under-voltage lock-out
  • Low peak current limit threshold
  • Second over-voltage protection
  • Open loop detection
  • Output under-voltage detection
  • PFC enable function
  • Enhanced dynamic response
  • Fulfills class D spec. of IEC1000-3-2

Product Product Status Order Online Packages Green Applications Output Current Type VCC ICC Iq
Matching Results: 16
descending ascending         descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
DIP-8
ICE2PCS02  

not for new design

 

 

PG-DIP-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
13.0 mA
300.0 µA
ICE2PCS01  

discontinued

 

 

PG-DIP-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
20.0 mA
300.0 µA
ICE2PCS03  

discontinued

 

 

PG-DIP-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
16.0 mA
-
ICE2PCS04     SMPS
MOSFET Gate Driver
11.0 V
25.0 V
20.0 mA
-
ICE2PCS05  

discontinued

 

 

PG-DIP-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
20.0 mA
300.0 µA
ICE2PCS06     SMPS
MOSFET Gate Driver
11.0 V
25.0 V
- -
ICE1PCS01     SMPS
MOSFET Gate Driver
10.2 V
21.0 V
22.5 mA
100.0 µA
ICE1PCS02  

not for new design

 

 

PG-DIP-8

SMPS
MOSFET Gate Driver
10.2 V
21.0 V
16.3 mA
100.0 µA
DSO-14
ICE3PCS01G  

active and preferred

Buy online

PG-DSO-14

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
9.0 mA
380.0 µA
DSO-8
ICE2PCS01G  

active and preferred

Buy online

PG-DSO-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
20.0 mA
300.0 µA
ICE2PCS02G  

active and preferred

Buy online

PG-DSO-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
13.0 mA
300.0 µA
ICE2PCS05G  

active and preferred

 

 

PG-DSO-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
20.0 mA
300.0 µA
ICE3PCS02G  

active and preferred

 

 

PG-DSO-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
8.5 mA
380.0 µA
ICE3PCS03G  

active and preferred

Buy online

PG-DSO-8

SMPS
MOSFET Gate Driver
11.0 V
25.0 V
8.5 mA
380.0 µA
SOIC
IR1153S  

active

discontinued

Buy online

Buy online

SOIC 8N

SOIC 8N

SMPS
MOSFET Gate Driver
14.0 V
20.0 V
8.0 mA
-
IR1155S  

active

discontinued

Buy online

Buy online

SOIC 8N

SOIC 8N

SMPS
MOSFET Gate Driver
12.0 V
20.0 V
13.0 mA
-

Application Notes

Title Size Date Version
12.1 MB 13 Sep 2016 01_00
285 KB 29 Oct 2008 01_03
1.4 MB 16 Nov 2015 01_00
431 KB 24 Jul 2007
511 KB 26 Jul 2011 01_01
671 KB 29 Apr 2008 01_00

Product Brief

Title Size Date Version
440 KB 07 Dec 2010 01_00
544 KB 10 Dec 2010 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Evaluation Boards

Board Family Description Status
EVALPFC2-ICE2PCS04 Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) FF CCM PFC controller ICE2PCS04 for 300W 393V PFC evaluation board with 85~265V AC universal input
    active and preferred
    EVAL_800W_130PFC_C7 Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 800W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 97.8% peak efficiency, 130 kHz-high power density
    • 2EDN7524F
    • ICE2QR4780Z
    • ICE3PCS01G
    • IDH06G65C5
    • IPP60R180C7
    • XMC1302-T038X200 AB
    on request
    EVAL_800W_PFC_C7_V2 Diode (Si, SiC), Gate Driver, Power Controller (PWM, PFC), MOSFET 800W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 97.8% peak efficiency, 130 kHz-high power density
    • 2EDN7524F
    • ICE2QR4780Z
    • ICE3PCS01G
    • IDH06G65C5
    • IPP60R180C7
    • XMC1402-Q040X0128 AA
    active and preferred
    EVALPFC2-ICE2PCS01 Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) Programmable FF CCM PFC controller ICE2PCS01 for 300W 393V PFC evaluation board with 85~265V AC universal input
      active and preferred
      EVALPFC2-ICE2PCS03 Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) FF CCM PFC controller ICE2PCS03 for 300W 393V PFC evaluation board with 85~265V AC universal input
        active and preferred
        EVALPFC2-ICE2PCS02 Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) Programmable FF CCM PFC controller ICE2PCS02 for 300W 393V PFC evaluation board with 85~265V AC universal input
          active and preferred
          EVAL 300W CCM PFC P6 Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 300W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 98.5% peak efficiency
          • ICE3PCS01G
          • IDH02G65C5
          • IPP60R190P6
          active
          EVAL_2.5KW_CCM_4PIN Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 2500W CCM Power factor correction (PFC), 110/230 AC to 400 DC, >98% peak efficiency, 65/100 kHz, shows efficiency benefits due to usage of TO247-4
          • 1EDI60N12AF
          • ICE3PCS01G
          • ICE3RBR4765JZ
          • IDH16G65C5
          • IFX91041
          • IPZ60R040C7
          active and preferred

          Reference Design

          Title Size Date Version
          623 KB 29 Oct 2008 01_00
          560 KB 29 Oct 2008 02_00
          521 KB 13 Oct 2009 01_01
          521 KB 13 Oct 2009 01_01
          881 KB 11 Apr 2008 01_00
          413 KB 11 Apr 2008 01_00
          2.2 MB 04 Jan 2011 01_00
          1.6 MB 17 Feb 2012 01_01

          Simulation Tool

          Title Size Date Version
          807 B 27 Sep 2016 01_00

          Find an answer to your question

          Infineon welcomes your comments and questions.

          If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

          You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

          I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

          For more information about our privacy policy please click onPrivacy Policy

          Where to buy

          Please use our location finder to get in contact with your nearest Infineon distributor or sales office

          Find a location

          Ask Infineon