Digital PFC + LLC Combo IC

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

XDP™ digital multi-mode PFC and LLC combo controllers

Header_xdp_1200x292

 

CoolMOS-power-mosfets-button-selection-table

 

The XDP™ digital power IDP2303 and IDP2303A are high performance digital combo controllers with integrated drivers and 600V depletion cell designed for boost PFC and half-bridge LLC targeting switched-mode power supplies (SMPS) from 75W to 300W.

 

High performance digital combo controller for multi-mode boost PFC and half-bridge LLC The advanced control algorithm of IDP2303(A) provides boost PFC with multi-mode operation, including critical conduction mode (CrCM), quasi resonant discontinuous mode (QR DCM), and active burst mode. It also offers configurable non-linear timer controlled oscillator (TCO) for LLC so -start and voltage controlled oscillator (VCO) for LLC normal operation.

 

In addition, the seamless communication between PFC and LLC ensures optimal whole system operation and consequently greatly improving system reliability. Adaptive LLC burst mode enables ultralow standby power loss, small output ripple/noise and excellent dynamic load response.

 

xdp_icon_integration  

High level of integration, achieving low BOM cost

     
xdp_standby  

Low-power standby operation without auxiliary power supply stage

     
xdp_protection  

Configurable and comprehensive protection features

XDP™ IDP2303 demoboard DEMO-IDP2303-120W

XDP™ IDP2303A demoboard DEMO-IDP2303A-100W


Product OPN Product Status Order Online Packages Green Applications Output Current Type VCC Operating Temperature
Matching Results: 2                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
IDP2303  

IDP2303XUMA1

active and preferred

 

 

PG-DSO-16

Embedded PSU
Mosfet Gate
10.5 V
26.0 V
-40.0 °C
125.0 °C
IDP2303A  

IDP2303AXUMA1

active and preferred

 

 

PG-DSO-16

Adapter
Mosfet Gate
10.5 V
26.0 V
-40.0 °C
125.0 °C

Application Notes

Title Size Date Version
2.1 MB 11 Apr 2017 01_00
3.4 MB 11 Apr 2017 01_00
3.4 MB 11 Apr 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Evaluation Boards

Board Family Description Status
DEMO-IDP2303-120W Power Controller (PWM, PFC), MOSFET The evaluation board is a 120W digital PFC-LLC Converter with 85VAC~265VAC input and 12V/24V output. It is controlled by Infineon’s 2nd generation digital PFC-LLC combo controller IDP2303. The IDP2303 is specially designed for switch mode power supplies used in TV power system and other general SMPS applications.
  • IDP2303
  • IPD60R1K5CE
  • IPD60R400CE
active
DEMO-IDP2303A-100W Power Controller (PWM, PFC), MOSFET The evaluation board is a 100W digital PFC-LLC Converter with 85VAC~265VAC input and 19V output. It is controlled by Infineon’s 2nd generation digital PFC-LLC combo controller IDP2303A. The IDP2303A is specially designed for switch mode power supplies used in TV power adapter and other adapter applications.
  • BSC067N06LS3G
  • IDP2303A
  • IPA60R230P6
  • IPD50R380CE
active and preferred

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon