CIPOS™ IPMs

 
  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support

CIPOS™ IPMs

Increased reliability and simplified power design


The energy-efficient CIPOS™ intelligent power module family with its latest Updates integrates various power and control components. Its design increases reliability, and can optimize PCB sizes and system costs. This simplifies the power design and reduces significantly the time to market.

 

The CIPOS™-Mini IPM is designed for current classes from 6A to 30A (up to 3 kW). Applications for CIPOS™ intelligent power modules can be air conditioning, washing machines, vacuum cleaners, refrigerators, fans, drives for textile machines, pumps, and compressors.

 

The Mini package enables designers to create cost-efficient designs. This package features power semiconductors and gate drivers from Infineon. Features like electrical isolation, EMI-safe control, innovative FAULT indication, and overload protection can reduce your design effort.

IGBT Modules

 

Stacks and Assemblies

 

IGBTs


Product Product Status Voltage Class Rated Current Emitter Configuration Pmot Built in NTC
Matching Results: 42
descending ascending   descending ascending descending ascending descending ascending descending ascending descending ascending
MINI
IGCM04B60GA 

active and preferred

600.0 V
4.0 A
Closed
0.5 kW
yes
IGCM04B60HA 

active and preferred

600.0 V
4.0 A
Closed
0.5 kW
no
IGCM04F60GA 

active and preferred

600.0 V
4.0 A
Open
0.5 kW
yes
IGCM04F60HA 

active and preferred

600.0 V
4.0 A
Open
0.5 kW
no
IGCM04G60GA 

active and preferred

600.0 V
4.0 A
Closed
0.5 kW
yes
IGCM04G60HA 

active and preferred

600.0 V
4.0 A
Closed
0.5 kW
no
IGCM06B60GA 

active and preferred

600.0 V
6.0 A
Closed
0.8 kW
yes
IGCM06B60HA 

active and preferred

600.0 V
6.0 A
Closed
0.8 kW
no
IGCM06F60GA 

active and preferred

600.0 V
6.0 A
Open
0.8 kW
yes
IGCM06F60HA 

active and preferred

600.0 V
6.0 A
Open
0.8 kW
no
IGCM06G60GA 

active and preferred

600.0 V
6.0 A
Closed
0.8 kW
yes
IGCM06G60HA 

active and preferred

600.0 V
6.0 A
Closed
0.8 kW
no
IGCM10F60GA 

active and preferred

600.0 V
10.0 A
Open
1.2 kW
yes
IGCM10F60HA 

active and preferred

600.0 V
10.0 A
Open
1.2 kW
no
IGCM15F60GA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
yes
IGCM15F60HA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
no
IGCM20F60GA 

active and preferred

600.0 V
20.0 A
Open
2.5 kW
yes
IGCM20F60HA 

active and preferred

600.0 V
20.0 A
Open
2.5 kW
no
IKCM10B60GA 

active and preferred

600.0 V
10.0 A
Closed
1.2 kW
yes
IKCM10B60HA 

active and preferred

600.0 V
10.0 A
Closed
1.2 kW
no
IKCM10H60GA 

active and preferred

600.0 V
10.0 A
Open
1.2 kW
yes
IKCM10H60HA 

active and preferred

600.0 V
10.0 A
Open
1.2 kW
no
IKCM10L60GA 

active and preferred

600.0 V
10.0 A
Open
1.2 kW
yes
IKCM10L60HA 

active and preferred

600.0 V
10.0 A
Open
1.2 kW
no
IKCM15F60GA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
yes
IKCM15F60HA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
no
IKCM15H60GA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
yes
IKCM15H60HA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
no
IKCM15L60GA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
yes
IKCM15L60HA 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
no
IKCM20L60GA 

active and preferred

600.0 V
20.0 A
Open
2.5 kW
yes
IKCM20L60HA 

active and preferred

600.0 V
20.0 A
Open
2.5 kW
no
IKCM30F60GA 

active and preferred

600.0 V
30.0 A
Open
3.0 kW
yes
IKCM30F60HA 

active and preferred

600.0 V
30.0 A
Open
3.0 kW
no
MINI-DCB
IKCM15L60GD 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
yes
IKCM15R60GD 

active and preferred

600.0 V
15.0 A
Closed
1.2 kW
yes
IKCM15L60HD 

active and preferred

600.0 V
15.0 A
Open
2.0 kW
no
IKCM20L60GD 

active and preferred

600.0 V
20.0 A
Open
2.5 kW
yes
IKCM20R60GD 

active and preferred

600.0 V
20.0 A
Closed
1.8 kW
yes
IKCM20L60HD 

active and preferred

600.0 V
20.0 A
Open
2.5 kW
no
IKCM30F60GD 

active and preferred

600.0 V
30.0 A
Open
3.0 kW
yes
IKCM30F60HD 

active and preferred

600.0 V
30.0 A
Open
3.0 kW
no

CIPOS™ IPMs

Application Notes

Title Size Date Version
984 KB 14 Sep 2015 00_04
1 MB 14 Sep 2015 00_04

Product Brief

Title Size Date Version
311 KB 18 Sep 2015 01_00

CIPOS™ IPMs

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon