Stacks and Assemblies
Infineon provides reliable and highest quality stacks and assemblies with optimized thermal management
Select a Subcategory
The ModSTACK™ family includes Infineon Technologies IGBT modules with IGBT driver to achieve current ratings from 100A up to 1600A at line supply 690 V AC. The appropriate interfaces and thermal management are included.
All inverter topologies (B6U B6I; B6I B6Ietc.) and various converter topologies are available.
The PrimeSTACK™ family is a complete switch assembly for power electronic circuits containing all the necessary components for current, voltage and temperature measurement based on the established 62mm IGBT modules. Control electronics and power section are fully separated from each other by “reinforced isolation”. With several superior monitor functions, PrimeSTACK™ offers a self protecting switch function. With PrimeSTACK™ highly efficient and safe inverters can be developed very fast with minimum effort for the designer. The product scope covers chip current ratings from 100A up to 3600A at 600V, 1200V or 1700V.
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
Product Brief - Stacks and Assemblies (Infineon - Product Brief - Stacks and Assemblies - 2013.pdf) |
24 Apr 2013 | english | 627 KB |
Product Brief - ModSTACK™HD (Infineon - Product Brief ModSTACK HD - 2013.pdf) |
24 Apr 2013 | english | 461 KB |
|
|
|||
Checklist for IGBT Assemblies (Checklist for IGBT Assemblies.pdf) |
24 Apr 2009 | english | 66 KB |
|
|
|||
PrimeSTACK™ - family documentation (Infineon - Family documentation - PrimeSTACK - Rev2.3.pdf) |
09 Jun 2009 | english | 1.6 MB |
PrimeSTACK™ - Familiendokumentation (Infineon - Familiendokumentation - PrimeSTACK - Rev2.3.pdf) |
09 Jun 2009 | german | 1.5 MB |