MIPAQ™ Modules
MIPAQ™ is a new functional product family and dedicated to useful integration of electronics into power modules.
Select a Subcategory
The MIPAQ™ family was developed in order to offer Modules Integrating Power, Application and Quality. It is a functional product family within Infineon‘s IGBT modules portfolio. The combination of an IGBT module and the integration of sensing and driving electronics leads to an optimized solution in mastering the challenge of designing powerful and compact inverters for low and medium power at low costs, contributing to energy savings to improve profitability and protect our environment at the same time.
Infineon‘s MIPAQ™ family includes three products and offers significant board space savings.
The MIPAQ™ base module integrates shunts, while the MIPAQ™ sense module offers an additional current measurement feature that is fully digital with galvanically isolated output signals, and the MIPAQ™ serve module includes driver electronics.
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
MIPAQ™ - More Than you expect! (Infineon - Product Brochure - Mipaq.pdf) |
25 Apr 2013 | english | 1.4 MB |
|
|
|||
| 14 Feb 2011 | english | 259 KB | |
| 18 Aug 2010 | english | 914 KB | |
MIPAQ™ serve - Module with adapted driver electronics (Infineon - AN2009-07 - MIPAQ-serve_v1.2.pdf) |
17 Jul 2012 | english | 835 KB |
| 31 Aug 2009 | english | 386 KB | |
MIPAQ™ base - Making use of Modules with integrated Shunts (Infineon - AN2009-05 - MIPAQ™ base.pdf) |
31 Aug 2009 | english | 211 KB |