Intelligent Modules (CIPOS™)
The energy-efficient CIPOS™ intelligent power module family with its latest updates integrates various power and control components. Its design increases reliability, and can optimize PCB sizes and system costs. This simplifies the power design and reduces significantly the time to market.
The CIPOS™-SIL IPM is designed to control variable speed drives for applications (from 8A to 22A) up to 3 kW. The CIPOS™-Mini IPM is designed for current classes from 6A to 20A (up to 2 kW). Applications for CIPOS™ intelligent power modules can be air conditioning, washing machines, vacuum cleaners, refrigerators, fans, drives for textile machines, pumps, and compressors.
The SIL package concept is specially adapted to power applications that need extremely good thermal conduction. The Mini package enables designers to create cost-efficient designs. Both packages feature power semiconductors and gate drivers from Infineon. Features like electrical isolation, EMI-safe control, innovative FAULT indication, and overload protection can reduce your design effort.