Bridge Rectifier / AC-Switches
Bridge Rectifiers & AC Controller, EasyBRIDGE, eupec™ EconoBRIDGE™ , IsoPACK™ for a more compact converter design.
Select a Subcategory
We offer bridge rectifier modules in solder pin design like EasyBRIDGE or eupec™ EconoBRIDGE™ modules. The available configurations are fully- and half controlled rectifiers with brake IGBT and optional NTC resistor. They cover the current range from 25A up to 180A at 800V and 1600V.
The IsoPACK™ family with screwable load terminals are fully- , half- and uncontrolled rectifier
modules. The three phase AC Switches complete the IsoPACK™ product family. The current
range covers 85A up to 205A at 1600 V.
- Contact us
Infineon welcomes your comments and questions.
If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.
You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.