Automotive EiceDRIVER™
![]()
The Infineon® EiceDRIVER™ family includes single and dual channel automotive IGBT Driver IC’s providing galvanic isolation and bidirectional signal transmission with high ambient temperature capability. They enable extremely short propagation delays keeping the designer’s flexibilities at the highest level, while the circuit is easy to use and the features comfortable to handle. The products operate stable in harsh EMC environments and drive up to 100A/1200V IGBTs with its integrated 2A output stage. VCEsat-detection and Active Miller Clamp features complete the picture of this IGBT Driver IC family.
Outstanding reliability at an optimized price performance ratio makes these devices the first choice for applications such as HEV and EV drives. The products are based on a RoHS conform and robust package solution specially developed to meet automotive requirements. This results in 260°C peak reflow temperatures while still passing full AEC Q101 qualification.
The well suited feature set for automotive applications reduce the number of used components and thus the used board space significantly compared to other semi-integrated solutions.
- Product Type List
- Documents
- Contact us