Linear Voltage Regulators for Industrial Applications
Infineon Technologies® offers a comprehensive portfolio of linear voltage regulators fitting a broad range of industrial applications. We are an experienced long-term player in power supplies and the market leader in automotive applications. We are continuously expanding our portfolio in linear voltage regulators to meet our customers' present and future application requirements.
ALL OUR LINEAR VOLTAGE DEVICES are especially designed for use in harsh environments. Our robust design approach ensures delamination-free ICs and long–term reliability.
|
|
Infineon Microcontroller Families and Infineon Voltage Regulators
| MCU Family | MCU Input Voltage [V] | MCU Input Current (max) [mA] | Voltage Regulator | ||||
| XMC1000 family | 1.8V …5,5V | <100 |
|
|
|
|
|
| XMC4000 family | 3.3 | <500/300 |
|
|
|||
| XC8xx | 3.3…5.0 | 200 |
|
|
|
|
|
| XE166 / XC2000 | 1.5 and 3.3 or 5 | 100 |
IFX25401TE V50
IFX25401TEV IFX25401TB V50 IFX25401TBV |
IFX24401EL V50
IFX24401TE V50 |
IFX2931G V33
IFX2931G V50 |
IFX4949 | |
| TriCore™ | 1.5…3.3 | >400 |
IFX27001TF V15
IFX27001TF V33 IFX25001ME V33 IFX25001TF V33 |
IFX8117ME V
IFX8117ME V33 IFX8117ME V50 |
|
IFX80471SK V
IFX80471SK V50 |
IFX1117ME V
IFX1117ME V33 |
* coming soon
- Product Type List
- Documents
- Contact us