SG-UFWLB-12-800 | WLCSP-12 (002-24587)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 12 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.702 |
Body Width (mm) | 1.473 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-12-800_Package Outline
Share 01_00 | Dec 22, 2022 | PDF | 111 kb
Packing
-
SG-UFWLB-12-800_Tape and Reel
Share 00_00 | Oct 14, 2023 | PDF | 107 kb
Footprint
-
SG-UFWLB-12-800_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 108 kb
Support