PG-VQFN-32-9
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 9 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.5 |
Body Width (mm) | 4.5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-32-9_Interactive 3D
Share 01_00 | May 17, 2023 | PDF | 219 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-32-9,-15 Package Overview
Share Aug 14, 2012 | PDF | 284 kb
-
PG-VQFN-32-9,-15-PO
Share Aug 14, 2012 | EPS | 549 kb
-
PG-VQFN-32-9_Interactive 3D
Share 01_00 | May 17, 2023 | PDF | 219 kb
-
PG-VQFN-32-9_Interactive 3D_01
Share 01_00 | May 17, 2023 | STP | 879 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-32-9,-15-TP
Share Aug 14, 2012 | EPS | 355 kb
Footprint
-
PG-VQFN-32-9_Footprint Drawing
Share 01_00 | Aug 04, 2023 | PDF | 107 kb
Products
Product Families
Support