PG-VQFN-24-20
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 24 |
Version | 20 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-24-20_Interactive 3D
Share 01_00 | Jul 31, 2020 | PDF | 71 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-24-20_Package Outline
Share 01_00 | Jul 31, 2020 | PDF | 111 kb
-
PG-VQFN-24-20_Interactive 3D
Share 01_00 | Jul 31, 2020 | PDF | 71 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VQFN-24-20_Footprint Drawing
Share 01_00 | Jul 31, 2020 | PDF | 103 kb
Products
Product Families
Support