PG-VQFN-24-19
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 24 |
Version | 19 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
-
3D Interactive PDF Model PG-VQFN-24-19
Share 01_00 | Jun 19, 2017 | PDF | 116 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-24-15,-18,-19-TP
Share Feb 04, 2010 | GIF | 6 kb
-
PG-VQFN-24-15,-18,-19-TP
Share Feb 04, 2010 | EPS | 393 kb
-
3D Interactive PDF Model PG-VQFN-24-19
Share 01_00 | Jun 19, 2017 | PDF | 116 kb
-
Package Outline Dimensions PG-VQFN-24-19
Share 01_00 | Jun 19, 2017 | PDF | 82 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-VQFN-24-19
Share 01_00 | Jun 19, 2017 | PDF | 81 kb
Footprint
-
Footprint Dimensions PG-VQFN-24-19
Share 01_00 | Jun 19, 2017 | PDF | 82 kb
Products
Support