PG-VFBGA-96-800 | VFBGA-96 (002-10631)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 96 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.994 |
Body Width (mm) | 5.994 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VFBGA-96-800_Package Outline
Share 01_00 | Nov 04, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-VFBGA-96-800_Tape and Reel
Share 00_00 | Nov 04, 2023 | PDF | 102 kb
-
PG-VFBGA-96-800_Bakeable Trays
Share 00_00 | Nov 04, 2023 | PDF | 101 kb
Footprint
-
PG-VFBGA-96-800_Footprint Drawing
Share 01_00 | Nov 04, 2023 | PDF | 144 kb
Products
Support