PG-VFBGA-72-800 | VFBGA-72 (002-13592)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 72 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5.5 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
PG-VFBGA-72-800_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 113 kb
Footprint
-
PG-VFBGA-72-800_Footprint Drawing
Share 01_00 | Dec 09, 2023 | PDF | 158 kb
Support