PG-VFBGA-67-800 | VFBGA-67 (002-19065)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 67 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
PG-VFBGA-67-800_Package Outline_01
Share 00_00 | Feb 13, 2024 | PDF | 114 kb
Footprint
-
PG-VFBGA-67-800_Footprint Drawing
Share 00_00 | Dec 30, 2023 | PDF | 156 kb
Support