PG-VFBGA-63-801 | VFBGA-63 (002-19064)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 63 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Packing
Tray
Pieces/Tray | 2100 |
Trays/Box | 10 |
Downloads
Package
-
PG-VFBGA-63-801_Package Outline_01
Share 00_00 | Feb 10, 2024 | PDF | 113 kb
Footprint
-
PG-VFBGA-63-801_Footprint Drawing
Share 00_00 | Jan 20, 2024 | PDF | 150 kb
Support