PG-VFBGA-50-801 | VFBGA-50 (002-13590)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 50 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4.5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Packing
Tray
Pieces/Tray | 3430 |
Trays/Box | 7 |
Downloads
Package
-
PG-VFBGA-50-801_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 111 kb
Packing
-
PG-VFBGA-50-801_Tape and Reel
Share 00_00 | Jan 20, 2024 | PDF | 101 kb
Footprint
-
PG-VFBGA-50-801_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 125 kb
Support