PG-VFBGA-48-802 | VFBGA-48 (002-19063)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 48 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.15 |
Body Width (mm) | 6.15 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VFBGA-48-802_Package Outline
Share 00_00 | Nov 04, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-VFBGA-48-802_Tape and Reel
Share 01_00 | Nov 04, 2023 | PDF | 102 kb
-
PG-VFBGA-48-802_Bakeable Trays
Share 01_00 | Nov 04, 2023 | PDF | 102 kb
Footprint
-
PG-VFBGA-48-802_Footprint Drawing
Share 00_00 | Nov 04, 2023 | PDF | 139 kb
Products
Product Families
Support