PG-VFBGA-124-800 | VFBGA-124 (001-97718)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 124 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.992 |
Body Width (mm) | 8.992 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 260 |
Trays/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-VFBGA-124-800_Package Outline
Share 01_00 | Sep 09, 2023 | PDF | 112 kb
Packing
-
PG-VFBGA-124-800_Tape and Reel
Share 01_00 | Sep 09, 2023 | PDF | 103 kb
-
PG-VFBGA-124-800_Bakeable Trays
Share 01_00 | Sep 09, 2023 | PDF | 103 kb
Footprint
-
PG-VFBGA-124-800_Footprint Drawing
Share 01_00 | Sep 09, 2023 | PDF | 193 kb
Products
Support