PG-VFBGA-116-800 | WFBGA-116 (002-16574)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 116 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.182 |
Body Width (mm) | 6.375 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-VFBGA-116-800_Bakeable Trays
Share 01_00 | Dec 23, 2023 | PDF | 104 kb
Footprint
-
PG-VFBGA-116-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 150 kb
Products
Product Families
Support