PG-VFBGA-112-800 | FBGA-112 (002-20917)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 112 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.502 |
Body Width (mm) | 6.502 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Downloads
Packing
-
PG-VFBGA-112-800_Tape and Reel
Share 00_00 | Dec 23, 2023 | PDF | 102 kb
-
PG-VFBGA-112-800_Bakeable Trays
Share 01_00 | Dec 23, 2023 | PDF | 102 kb
Footprint
-
PG-VFBGA-112-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 151 kb
Support