PG-TSSOP-28-9
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 28 |
Version | 9 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.7 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
P-PG-TSSOP-28-9-3D
Share May 19, 2008 | EPS | 234 kb
-
P-PG-TSSOP-28-9-PO
Share May 19, 2008 | EPS | 278 kb
-
P/PG-TSSOP-28-9 Package Overview
Share May 19, 2008 | PDF | 119 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-PG-TSSOP-28-9-TP
Share May 19, 2008 | EPS | 244 kb
Support