PG-TSSLP-2-2
Overview
General Information
Package Material | PG |
Package Family | TSSLP |
Terminals | 2 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 0.62 |
Body Width (mm) | 0.32 |
Min. Terminal Pitch (mm) | 0.355 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support