PG-TSON-6-2
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 6 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 1.075 |
-
PG-TSON-6-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 100 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSON-6-2_Package Outline
Share 02_00 | Apr 24, 2020 | PDF | 112 kb
-
PG-TSON-6-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 100 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSON-6-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 103 kb
Footprint
-
PG-TSON-6-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 103 kb
Support