PG-TSNP-7-6
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 7 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.4 |
Body Width (mm) | 1.26 |
Min. Terminal Pitch (mm) | 0.48 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 7500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
TSNP-7-6-PO
Share Oct 06, 2010 | EPS | 255 kb
-
TSNP-7-6 Package Overview
Share Dec 06, 2011 | PDF | 429 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSNP-7-6-TP
Share Oct 06, 2010 | EPS | 175 kb
Footprint
-
TSNP-7-6-FP
Share Oct 06, 2010 | EPS | 262 kb
Support