PG-TSNP-7-10
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 7 |
Version | 10 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2.3 |
Body Width (mm) | 1.7 |
Min. Terminal Pitch (mm) | 0.54 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSNP-7-10-PO
Share May 02, 2011 | EPS | 481 kb
-
TSNP-7-10 Package Overview
Share May 02, 2011 | PDF | 180 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSNP-7-10-TP
Share May 02, 2011 | EPS | 292 kb
Footprint
-
TSNP-7-10-FP
Share May 02, 2011 | EPS | 715 kb
Support