PG-TSNP-6-2
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 6 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 0.7 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSNP-6-2-MK
Share Feb 26, 2016 | EPS | 266 kb
-
TSNP-6-2-PO
Share Mar 11, 2016 | EPS | 475 kb
-
TSNP-6-2-Package Overview
Share Mar 11, 2016 | PDF | 113 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSNP-6-2-TP
Share Jan 24, 2013 | EPS | 338 kb
Footprint
-
PG-TSNP-6-2_PDF
Share 01_00 | Mar 04, 2020 | PDF | 98 kb
-
TSNP-6-2-FP
Share Jan 24, 2013 | EPS | 372 kb
Products
Product Families
Support