PG-TSNP-20-1
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 20 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2.3 |
Body Width (mm) | 2.3 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support