PG-TSNP-14-3
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 14 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSNP-14-3 - Package Overview
Share Aug 25, 2016 | PDF | 108 kb
-
TSNP-14-3-PO
Share Feb 27, 2014 | EPS | 594 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSNP-14-3-TP
Share Aug 25, 2016 | EPS | 347 kb
Footprint
-
TSNP-14-3-FP
Share Feb 27, 2014 | EPS | 517 kb
Support