PG-TSNP-12-5
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 12 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-12-5_Interactive 3D
Share 01_00 | Oct 21, 2022 | PDF | 118 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSNP-12-5_Interactive 3D
Share 01_00 | Oct 21, 2022 | PDF | 118 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
PG-TSNP-12-5_Interactive 3D_01
Share 01_00 | Oct 21, 2022 | STP | 386 kb
-
PG-TSNP-12-5_Package Outline
Share 01_00 | Oct 21, 2022 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-12-5_Tape and Reel_01
Share 01_00 | Oct 21, 2022 | PDF | 103 kb
Footprint
-
PG-TSNP-12-5_Footprint Drawing
Share 01_00 | Oct 21, 2022 | PDF | 101 kb
Support