PG-TSLP-8-1
General Information
Package Material | PG |
Package Family | TSLP |
Terminals | 8 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.1 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSLP-8-1_Interactive 3D
Share 01_00 | Apr 17, 2020 | PDF | 81 kb
-
3D Interactive PDF Model PG-TSLP-8-1
Share 01_00 | Sep 11, 2017 | PDF | 73 kb
Footprint Dimensions
Footprint Dimensions
Package Dimensions
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Package
-
Package Outline Dimensions PG-TSLP-8-1
Share 01_00 | Sep 11, 2017 | PDF | 79 kb
-
3D Interactive PDF Model PG-TSLP-8-1
Share 01_00 | Sep 11, 2017 | PDF | 73 kb
-
PG-TSLP-8-1_Interactive 3D
Share 01_00 | Apr 17, 2020 | PDF | 81 kb
-
PG-TSLP-8-1_Package Outline
Share 01_00 | Apr 17, 2020 | PDF | 105 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSLP-8-1_Tape and Reel
Share 01_00 | Apr 17, 2020 | PDF | 97 kb
-
Tape & Reel Packing Dimensions PG-TSLP-8-1
Share 01_00 | Sep 11, 2017 | PDF | 78 kb
Footprint
-
PG-TSLP-8-1_Footprint Drawing
Share 01_00 | Apr 17, 2020 | PDF | 98 kb
-
Footprint dimensions PG-TSLP-8-1
Share 01_00 | Sep 11, 2017 | PDF | 146 kb