PG-TSLP-6-4
Overview
General Information
Package Material | PG |
Package Family | TSLP |
Terminals | 6 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 0.7 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSLP-6-4_PDF
Share 01_00 | Dec 17, 2019 | PDF | 91 kb
Diagrams
Footprint Dimensions
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSLP-6-4_PDF
Share 01_00 | Dec 17, 2019 | PDF | 91 kb
-
PG-TSLP-6-4_PDF
Share 01_00 | Dec 17, 2019 | PDF | 101 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSLP-6-4_PDF
Share 01_00 | Dec 17, 2019 | PDF | 97 kb
Footprint
-
PG-TSLP-6-4_PDF
Share 01_00 | Dec 17, 2019 | PDF | 98 kb
Products
Product Families
Support