PG-TSLP-6-3
Overview
General Information
Package Material | PG |
Package Family | TSLP |
Terminals | 6 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 0.9 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSLP-6-3 Package Overview
Share Oct 11, 2012 | PDF | 100 kb
-
TSLP-6-3-PO
Share Oct 11, 2012 | EPS | 442 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSLP-6-3-TP
Share Oct 11, 2012 | EPS | 338 kb
Footprint
-
TSLP-6-3-FP
Share Oct 11, 2012 | EPS | 370 kb
Support